554188-1

Undercarpet Circuit Adapter, 5-Conductor, standard ground system, blue circuit

  • Used with 5-conductor DCR kits to select which circuit is utilized
  • Required for 5-conductor undercarpet power cable installations
Product Classification  
Product Series   Undercarpet
Product Type   Circuit adapter
Regional Availability   North America
   
Dimensions  
Height   9.50 mm   |   0.37 in
Width   134.11 mm   |   5.28 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Signal Configuration   Power
Voltage Rating, maximum   300.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   UL
   
General Specifications  
Grounding Connection   Standard
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel