3-1375280-2

AMPINNERGY® Quadplex Power Strip, Keyhole Mount with 4 Modular Duplex Receptacles, Horizontal Rack, Line 2, black

  • Used for T-slot or surface mount wall and counter applications
  • Allows connection to junction box or PDM when using power-to-power cable assemblies
  • Modular Receptacles can be field changed for phase balancing
  • Designed to allow availability of up to 4 circuits at each receptacle port opening when using the 8-wire 4-circuit system
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Power strip
Regional Availability   North America
   
Electrical Specifications  
Current Rating, maximum   15.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
   
General Specifications  
Color   Black
Line Type   Line 2 with standard ground
Mount Type   Rack, horizontally oriented
Package Quantity   1
Packaging Type   Bag   |   Carton
Receptacle Style   Duplex
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel