7812729-0001   |   ION-U EU H 7-8-Vac-M2

ION®-U High Power Extension Unit for APT 700 and EDD 800 Band Applications

Product Classification  
Brand   ION®-U
Product Type   Extension unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
Impedance   50 ohm
License Band   APT 700 Lower   |   EDD 800
Voltage Range   +100 to +240 Vac
   
Output Power Per Antenna Port  
Note   ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB
   
Electrical Specifications Rx (Uplink)  
Input ICP-3, specific   -13 dBm (APT 700 MAIN), ICP-3 optimized   |   -13 dBm (EDD 800 MAIN), ICP-3 optimized   |   -17 dBm (APT 700 MAIN), NF optimized   |   -17 dBm (EDD 800 MAIN), NF optimized
Operating Frequency Band   703 – 733 MHz (APT 700 Lower)   |   832 – 862 MHz (EDD 800)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   758 – 788 MHz (APT 700 Lower)   |   791 – 821 MHz (EDD 800)
Add Cancel