7627836-0001   |   ION-M8/26 EU

ION®-M High Power Extension Unit for EDD 800 and IMT 2600 Band Applications

Product Classification  
Brand   ION®-M
Product Type   Extension unit
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
Impedance   50 ohm
License Band   EDD 800   |   IMT 2600
Voltage Range   +100 to +240 Vac
   
Electrical Specifications Rx (Uplink)  
Gain, specific   43 dB (EDD 800), ICP-3 optimized   |   43 dB (IMT 2600), ICP-3 optimized   |   47 dB (EDD 800), NF optimized   |   47 dB (IMT 2600), NF optimized
Input ICP-3, specific   -13 dBm (EDD 800), ICP-3 optimized   |   -16 dBm (IMT 2600), ICP-3 optimized   |   -17 dBm (EDD 800), NF optimized   |   -20 dBm (IMT 2600), NF optimized
Operating Frequency Band   2500 – 2570 MHz (IMT 2600)   |   832 – 862 MHz (EDD 800)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   2620 – 2690 MHz (IMT 2600)   |   791 – 821 MHz (EDD 800)
Add Cancel