alert
Obsolete

This product was discontinued on: June 30, 2019

Replaced By:
760224113 | 360DMis-12LC-WB
G2 Multimode OM5 WideBand Module, 12 LC Ports with internal shutters
760242969 | 360DMiP-12LC-WB
InstaPATCH® 360 Multimode OM5 WideBand Module, 12 LC fibers (6 duplex ports), Lime Green, iPatch Ready
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   CommScope®
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM5, LazrSPEED® wideband
Total Fibers, quantity   12
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   30.48 mm   |   1.20 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Lime green
Adapters, quantity, front   6
Data Module Type   Standard
Intelligence Type   iPatch® ready
Shuttered   Yes
Interface, rear   MPO Pinned
Adapters, quantity, rear   1
Interface Feature, rear   Reduced footprint
Color, rear   Gray
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.47 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel