760243043   |   DM12iP-12LC-LS-ULL

G2 ULL Multimode OM4 MPO-12 Distribution Module, 1x12F MPO unpinned to 12F LC Aqua, Method B Enhanced, iPatch Ready

Product Classification  
Portfolio   SYSTIMAX®
Brand   SYSTIMAX ULL
   
Construction Materials  
Fiber Type   OM4, LazrSPEED® 550
Total Fibers, quantity   12
   
Dimensions  
Depth   117.35 mm   |   4.62 in
Height   26.42 mm   |   1.04 in
Width   96.52 mm   |   3.80 in
   
Environmental Specifications  
Qualification Standards   TIA/EIA-568-C.3
Safety Standard   cUL US 1863
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Aqua
Adapters, quantity, front   6
Data Module Type   G2
Intelligence Type   iPatch® ready
Shuttered   No
Interface, rear   MPO Unpinned
Adapters, quantity, rear   1
Interface Feature, rear   Key up
Color, rear   Aqua
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.35 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel