VHLP4-26-2WH/C

1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 24.250–26.500 GHz, PBR220, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

Product Classification  
Brand   ValuLine®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   1.2 m | 4 ft
Packing Standard pack
Radome Color   Gray
Radome Material   Polymer
Reflector Construction   One-piece reflector
Antenna Input   PBR220
Antenna Color   White
Antenna Type   VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Diameter, nominal   1.2 m | 4 ft
Flash Included   No
Polarization   Single
   
Electrical Specifications  
Operating Frequency Band 24.250 – 26.500 GHz
Beamwidth, Horizontal   0.6 °
Beamwidth, Vertical   0.6 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance   Brazil Anatel Class 2   |   ETSI 302 2172 Class 3   |   US FCC Part 101A
Front-to-Back Ratio 75 dB
Gain, Low Band   46.7 dBi
Gain, Mid Band 47.2 dBi
Gain, Top Band   47.6 dBi
Operating Frequency Band 24.250 – 26.500 GHz
Radiation Pattern Envelope Reference (RPE) 7073C
Return Loss 17.7 dB
VSWR 1.30
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   32 kg   |   71 lb
Side Struts, Included   1 inboard
Side Struts, Optional   1 inboard
Wind Velocity Operational 200 km/h   |   124 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Axial Force (FA) 5326 N   |   1197 lbf
Force on Inboard Strut Side   2862 N   |   643 lbf
Side Force (FS) 2638 N   |   593 lbf
Twisting Moment (MT) 2162 N-m   |   1595 ft lb
Weight with 1/2 in (12 mm) Radial Ice   74 kg   |   163 lb
Zcg with 1/2 in (12 mm) Radial Ice   284 mm   |   11 in
Zcg without Ice   43 mm   |   2 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   59.0 kg   |   130.1 lb
Height   1520.0 mm   |   59.8 in
Length   1360.0 mm   |   53.5 in
Volume   0.8 m³
Width   380.0 mm   |   15.0 in
   
Antenna Dimensions And Mounting Information