VHLPX2-11W-4WH/A

0.6 m | 2 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 10.000–11.700 GHz, PDR100 flange, white antenna, composite broadband gray radome without flash, compact pack—one-piece reflector

Product Classification  
Brand   ValuLine®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Diameter, nominal   0.6 m | 2 ft
Packing Compact pack
Radome Color   Gray
Radome Material   Composite Broadband
Reflector Construction   One-piece reflector
Antenna Input   PDR100
Antenna Color   White
Antenna Type   VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Diameter, nominal   0.6 m | 2 ft
Flash Included   No
Polarization   Dual
   
Electrical Specifications  
Operating Frequency Band 10.000 – 11.700 GHz
Beamwidth, Horizontal   3.3 °
Beamwidth, Vertical   3.3 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Electrical Compliance   Brazil Anatel Class 2   |   ETSI 302 217 Class 3   |   US FCC Part 101A @ 10.55–10.7 GHz   |   US FCC Part 101B @ 10.7–11.7 GHz
Front-to-Back Ratio 61 dB
Gain, Low Band   33.7 dBi
Gain, Mid Band 34.5 dBi
Gain, Top Band   35.2 dBi
Operating Frequency Band 10.0 – 11.700 GHz
Radiation Pattern Envelope Reference (RPE) 7212A   |   7213A
Return Loss 17.7 dB
VSWR 1.30
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   50 mm–120 mm | 2.0 in–4.7 in
Net Weight   8 kg   |   17 lb
Side Struts, Included   0
Side Struts, Optional   0
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Axial Force (FA) 1290 N   |   290 lbf
Side Force (FS) 639 N   |   144 lbf
Twisting Moment (MT) 395 N-m   |   291 ft lb
Weight with 1/2 in (12 mm) Radial Ice   21 kg   |   46 lb
Zcg with 1/2 in (12 mm) Radial Ice   106 mm   |   4 in
Zcg without Ice   74 mm   |   3 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   10.8 kg   |   23.8 lb
Height   354.0 mm   |   13.9 in
Length   730.0 mm   |   28.7 in
Volume   0.2 m³
Width   695.0 mm   |   27.4 in
   
Antenna Dimensions And Mounting Information