SHP1-23-3WH/B

0.3 m | 1 ft Sentinel® High Performance Antenna, single-polarized, 21.2–23.6 GHz, UBR flange, white antenna, white radome

Product Classification  
Brand   Sentinel®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   SHP - Sentinel® High Performance Antenna, single-polarized
Diameter, nominal   0.3 m | 1 ft
Packing Standard pack
Radome Color   Gray
Radome Material   Polymer
Reflector Construction   One-piece reflector
Antenna Input   UBR220
Antenna Color   White
Antenna Type   SHP - Sentinel® High Performance Antenna, single-polarized
Diameter, nominal   0.3 m | 1 ft
Flash Included   No
Polarization   Single
   
Electrical Specifications  
Operating Frequency Band 21.200 – 23.600 GHz
Beamwidth, Horizontal   2.9 °
Beamwidth, Vertical   2.9 °
Boresite Cross Polarization Discrimination (XPD) 30 dB
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2
Electrical Compliance   Brazil Anatel Class 2   |   Canada SRSP 321.8 Part B   |   ETSI 302 217 Class 4   |   US FCC Part 101A
Front-to-Back Ratio 66 dB
Gain, Low Band   35.2 dBi
Gain, Mid Band 35.6 dBi
Gain, Top Band   36.0 dBi
Operating Frequency Band 21.200 – 23.600 GHz
Radiation Pattern Envelope Reference (RPE) 7275B
Return Loss 17.7 dB
VSWR 1.30
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±15°
Mounting Pipe Diameter   50 mm–115 mm | 2.0 in–4.5 in
Net Weight   6 kg   |   13 lb
Side Struts, Included   0
Side Struts, Optional   0
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   0 °
Axial Force (FA) 446 N   |   100 lbf
Side Force (FS) 222 N   |   50 lbf
Twisting Moment (MT) 144 N-m   |   106 ft lb
Weight with 1/2 in (12 mm) Radial Ice   19 kg   |   42 lb
Zcg with 1/2 in (12 mm) Radial Ice   111 mm   |   4 in
Zcg without Ice   74 mm   |   3 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   7.5 kg   |   16.5 lb
Height   450.0 mm   |   17.7 in
Length   400.0 mm   |   15.7 in
Volume   0.1 m³
Width   400.0 mm   |   15.7 in
   
Antenna Dimensions And Mounting Information