VHLPX6-7W-6WH/D

1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 7.125–8.500 GHz, CPR112G, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

Product Classification  
Brand   ValuLine®
Product Type   Microwave antenna
   
General Specifications  
Antenna Type   VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Diameter, nominal   1.8 m | 6 ft
Packing Standard pack
Radome Color   Gray
Radome Material   Polymer
Reflector Construction   One-piece reflector
Antenna Input   CPR112G
Antenna Color   White
Antenna Type   VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized
Diameter, nominal   1.8 m | 6 ft
Flash Included   No
Polarization   Dual
   
Electrical Specifications  
Operating Frequency Band 7.125 – 8.500 GHz
Beamwidth, Horizontal   1.3 °
Beamwidth, Vertical   1.3 °
Boresite Cross Polarization Discrimination (XPD) 32 dB
Electrical Compliance   Brazil Anatel Class 3   |   Canada SRSP 306.4 Part B   |   Canada SRSP 307.1   |   ETSI 302 217 Class 3
Front-to-Back Ratio 67 dB
Gain, Low Band   40.1 dBi
Gain, Mid Band 40.8 dBi
Gain, Top Band   41.5 dBi
Operating Frequency Band 7.125 – 8.500 GHz
Radiation Pattern Envelope Reference (RPE) 7082D
Return Loss 17.7 dB
VSWR 1.30
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±5°
Mounting Pipe Diameter   115 mm–120 mm | 4.5 in–4.7 in
Net Weight   86 kg   |   190 lb
Side Struts, Included   1
Side Struts, Optional   1 inboard
Wind Velocity Operational 180 km/h   |   112 mph
Wind Velocity Survival Rating 250 km/h   |   155 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -120 °
Axial Force (FA) 10670 N   |   2399 lbf
Side Force (FS) 5286 N   |   1188 lbf
Twisting Moment (MT) 4752 N-m   |   3505 ft lb
Weight with 1/2 in (12 mm) Radial Ice   234 kg   |   516 lb
Zcg with 1/2 in (12 mm) Radial Ice   543 mm   |   21 in
Zcg without Ice   363 mm   |   14 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Packed Dimensions  
Gross Weight, Packed Antenna   127.0 kg   |   280.0 lb
Height   2110.0 mm   |   83.1 in
Length   1900.0 mm   |   74.8 in
Volume   1.8 m³
Width   450.0 mm   |   17.7 in
   
Antenna Dimensions And Mounting Information