Product Classification  
Product Type   Adapter
   
Dimensions  
Height   0.10 in   |   2.60 mm
Outside Length   1.50 in   |   38.00 mm
Outside Width   1.30 in   |   33.00 mm
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   15.240 mm   |   0.600 in
Maximum Loading   Triple stack for hangers SSH-XL, SSH-L; Quadruple stack for SSH-M
   
Packed Dimensions  
Height   1.5 cm   |   0.6 in
Length   10.2 cm   |   4.0 in
Shipping Weight   0.05 kg   |   0.11 lb
Width   12.7 cm   |   5.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel