CB-12-50

Cable Banding, Bulk, 1/2 in x 50 ft Reel (uses CB-LH-25 Locking Heads - not incl)

Product Classification  
Product Type   Banding
   
Dimensions  
Length   15.24 m   |   50.00 ft
Width   12.70 mm   |   0.50 in
   
Environmental Specifications  
Operating Temperature   -65 °C to +90 °C (-85 °F to +194 °F)
   
General Specifications  
Adapter Type   Adapter
Color   Black
Material Type   Heat-stabilized weather resistant acetal
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   1
   
Mechanical Specifications  
Material Thickness   1.520 mm   |   0.060 in
Mounting   Round member
Regulatory Compliance/Certifications
AgencyClassification
CSA 
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel