Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
S-4-UW-H-Ni6
Ultra Wideband Four-way Low PIM Reactive High Power Splitter, 555–6000 MHz
SV2G
HomeConnect® Two-way Splitter, 5–1002 MHz
SV2GP
HomeConnect® Two-way Splitter, 5–1002 MHz, AC power pass leg
SV2MG
HomeConnect® Two-way Mini Splitter, 5–1002 MHz
SV2WG
HomeConnect® Two-way Wall Mount Splitter, 5–1002 MHz
SV3BG
HomeConnect® Three-way Balanced Splitter, 5–1002 MHz
SV3G
HomeConnect® Three-way Splitter, 5–1002 MHz
SV3GP
HomeConnect® Three-way Splitter, 5–1002 MHz, AC power pass leg
SV4G
HomeConnect® Four-way Splitter, 5–1002 MHz
SV4GP
HomeConnect® Four-way Splitter, 5–1002 MHz, AC power pass leg
SV8G
HomeConnect® Eight-way Splitter, 5–1002 MHz
SVV2G
HomeConnect® Two-way Vertical Splitter, 5–1002 MHz
SVV3G
HomeConnect® Three-way Vertical Splitter, 5–1002 MHz
SVV4G
HomeConnect® Four-way Vertical Splitter, 5–1002 MHz
SVV6G
HomeConnect® Six-way Vertical Splitter, 5–1002 MHz
T-10-43-F | To Be Discontinued
Termination Load, 0–3000 MHz
T-10-43-F-i6
Low PIM Termination 10 W Load, 340-2700MHz
T-10-43-M | To Be Discontinued
Termination Load, 0–3000 MHz, Not for PIM-rated applications
T-10-43-M-i6
Low PIM Termination 10 W Load, 340-2700MHz
T-10-DFi6
Low PIM Termination 10 W Load, 555-2700 MHz
T-10-DMi6
Low PIM Termination 10 W Load, 555-2700 MHz
T-10-NF | To Be Discontinued
Termination Load, 0–3000 MHz
T-10-NM | To Be Discontinued
Termination Load, 0–3000 MHz
T-10-NMi6
Low PIM Termination 10 W Load, 555-2700 MHz
T-10-UW-43-F
Termination Load, 0–6000 MHz, Not for PIM-rated applications
1 2 3 4 5  ... Previous Next 
Add Cancel