Product Classification  
Product Type   Duplexer shelf
   
Electrical Specifications Rx (Uplink)  
Band Rejection at Operating Frequency   27 dB @ 800–814 MHz   |   30 dB @ 851–869 MHz   |   50 dB @ 700–800 MHz   |   50 dB @ 960–6000 MHz
Bandwidth   25.00 MHz
Frequency Band   824 – 849 MHz
Group Delay Variation at Frequency, maximum   150 ns @ 5.00 MHz   |   75 ns @ 1.23 MHz
Insertion Loss, maximum   1.80 dB
Insertion Loss, typical   0.50 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   280 ns
Tx Band Rejection   80 dB
   
Electrical Specifications Tx (Downlink)  
Band Rejection at Operating Frequency   20 dB @ 896–902 MHz
Bandwidth   25.00 MHz
Frequency Band   869 – 894 MHz
Group Delay Variation at Frequency, maximum   100 ns @ 5.00 MHz   |   50 ns @ 1.23 MHz
Input Power, PEP, maximum   12000 W
Input Power, RMS, maximum   800 W
Insertion Loss, maximum   0.90 dB
Insertion Loss, typical   0.40 dB
Return Loss, minimum   18 dB
Rx Band Rejection   80 dB
Total Group Delay, maximum   200 ns
   
Electrical Specifications 2 Rx (Uplink)  
Bandwidth   25.00 MHz
Frequency Band   824 – 849 MHz
Group Delay Variation at Frequency, maximum   40 ns @ 1.23 MHz   |   80 ns @ 5.00 MHz
Insertion Loss, maximum   1.00 dB
Insertion Loss, typical   0.80 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   150 ns
Tx Band Rejection   80 dB
   
Electrical Specifications  
License Band   Cellular
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   -107 dBm
dc Pass-through   Rx
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor
   
Mechanical Specifications  
Rx Interface   N Female
Antenna Interface   7-16 DIN Female
BTS Interface   7-16 DIN Female
Color   Black   |   Copper
dc Interface   SMA Female
Rack Type   EIA 19 in
Rack Units   2
Rx2 Interface   SMA Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
   
Dimensions  
Depth   377.6 mm   |   14.9 in
Height   88.1 mm   |   3.5 in
Weight, without mounting hardware   8.4 kg   |   18.5 lb
Width   482.6 mm   |   19.0 in
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel