Product Classification  
Product Type   Diplexer
   
Electrical Specifications Rx (Uplink)  
Frequency Band   1710 – 1739.75 MHz
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Return Loss, minimum   18 dB
   
Electrical Specifications Tx (Downlink)  
Frequency Band   2110 – 2139.75 MHz
Input Power, PEP, maximum   5000 W
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   60 ns
   
Electrical Specifications 2 Rx (Uplink)  
Frequency Band   1745.25 – 1759.75 MHz
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Return Loss, minimum   18 dB
   
Electrical Specifications 2 Tx (Downlink)  
Frequency Band   2145.25 – 2159.75 MHz
Input Power, PEP, maximum   5000 W
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   60 ns
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor   |   Outdoor
Includes   Brackets
   
Mechanical Specifications  
Rx Interface   7-16 DIN Female
Antenna Interface   7-16 DIN Female
Connector Interface Style   Long neck
Ground Screw Diameter   5.00 mm
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Dimensions  
Depth   96.0 mm   |   3.8 in
Height   231.0 mm   |   9.1 in
Width   265.0 mm   |   10.4 in
Weight, without mounting hardware   8.3 kg   |   18.3 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel