Product Classification  
Product Type   Duplexer
   
Electrical Specifications Rx (Uplink)  
Bandwidth   25.00 MHz
Frequency Band   824 – 849 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Insertion Loss, maximum   0.70 dB
Insertion Loss, typical   0.40 dB
Return Loss, minimum   20 dB
Total Group Delay, maximum   60 ns
Tx Band Rejection   80 dB
   
Electrical Specifications Tx (Downlink)  
Bandwidth   25.00 MHz
Frequency Band   869 – 894 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Input Power, PEP, maximum   5000 W
Input Power, RMS, maximum   500 W
Insertion Loss, maximum   0.50 dB
Insertion Loss, typical   0.30 dB
Return Loss, minimum   20 dB
Rx Band Rejection   60 dB
Total Group Delay, maximum   60 ns
   
Electrical Specifications 2 Rx (Uplink)  
Bandwidth   25.00 MHz
Frequency Band   824 – 849 MHz
Group Delay Variation at Frequency, maximum   20 ns @ 5.00 MHz
Insertion Loss, maximum   0.70 dB
Insertion Loss, typical   0.40 dB
Return Loss, minimum   20 dB
Total Group Delay, maximum   60 ns
Tx Band Rejection   80 dB
   
Electrical Specifications  
License Band   Cellular
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   -107 dBm
dc Pass-through   Rx
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor   |   Outdoor
Includes   Mounting hardware
   
Mechanical Specifications  
Rx Interface   7-16 DIN Female
Antenna Interface   7-16 DIN Female
BTS Interface   7-16 DIN Female
Color   Gray
Connector Interface Style   Medium neck
Ground Screw Diameter   6.00 mm
Mounting Pipe Diameter   40–140 mm
Mounting Pipe Hardware   Band clamps
Rx2 Interface   7-16 DIN Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   5%–100%
   
Dimensions  
Depth   60.0 mm   |   2.4 in
Height   200.0 mm   |   7.9 in
Weight, without mounting hardware   3.3 kg   |   7.3 lb
Width   200.0 mm   |   7.9 in
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel