Product Classification  
Product Type   Duplexer shelf
   
Electrical Specifications Rx (Uplink)  
Bandwidth   25.00 MHz
Frequency Band   824 – 849 MHz
Group Delay Variation at Frequency, maximum   80 ns @ 5.00 MHz
Insertion Loss, maximum   0.75 dB
Insertion Loss, typical   0.50 dB
Return Loss, minimum   20 dB
Total Group Delay, maximum   150 ns
Tx Band Rejection   80 dB
   
Electrical Specifications Tx (Downlink)  
Bandwidth   25.00 MHz
Frequency Band   869 – 894 MHz
Group Delay Variation at Frequency, maximum   100 ns @ 5.00 MHz
Input Power, PEP, maximum   16000 W
Input Power, RMS, maximum   800 W
Insertion Loss, maximum   0.75 dB
Insertion Loss, typical   0.50 dB
Return Loss, minimum   20 dB
Rx Band Rejection   80 dB
Total Group Delay, maximum   200 ns
   
Electrical Specifications  
License Band   Cellular
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   -107 dBm
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor
   
Mechanical Specifications  
Rx Interface   SMA Female
Antenna Interface   7-16 DIN Female
Color   Black   |   Copper
Rack Type   EIA 19 in
Rack Units   2
Tx Interface   7-16 DIN Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   -25 °C to +65 °C (-13 °F to +149 °F)
   
Dimensions  
Depth   218.0 mm   |   8.6 in
Height   88.1 mm   |   3.5 in
Weight, without mounting hardware   9.0 kg   |   19.8 lb
Width   482.6 mm   |   19.0 in
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel