Product Classification  
Product Type   Duplexer shelf
   
Electrical Specifications Rx (Uplink)  
Bandwidth   60.00 MHz
Frequency Band   1850 – 1910 MHz
Group Delay Variation at Frequency, maximum   50 ns @ 5.00 MHz
Insertion Loss, maximum   1.00 dB
Insertion Loss, typical   0.70 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   100 ns
Tx Band Rejection   80 dB
   
Electrical Specifications Tx (Downlink)  
Bandwidth   60.00 MHz
Frequency Band   1930 – 1990 MHz
Group Delay Variation at Frequency, maximum   50 ns @ 5.00 MHz
Input Power, PEP, maximum   3000 W
Input Power, RMS, maximum   300 W
Insertion Loss, maximum   1.00 dB
Insertion Loss, typical   0.60 dB
Return Loss, minimum   18 dB
Rx Band Rejection   80 dB
Total Group Delay, maximum   100 ns
   
Electrical Specifications  
License Band   PCS
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   -107 dBm
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor
   
Mechanical Specifications  
Rx Interface   SMA Female
Antenna Interface   7-16 DIN Female
Color   Black   |   Copper
Rack Type   EIA 19 in
Rack Units   1
Tx Interface   7-16 DIN Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   -25 °C to +65 °C (-13 °F to +149 °F)
   
Dimensions  
Depth   207.0 mm   |   8.1 in
Height   43.7 mm   |   1.7 in
Weight, without mounting hardware   5.9 kg   |   13.0 lb
Width   482.6 mm   |   19.0 in
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel