Product Classification  
Product Type   Attenuator
   
General Specifications  
Device Type   Attenuator
Interface   N Female
Color   Silver
Interface 2   N Female
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Attenuation   10.0 dB
Attenuation Tolerance   ±1.0 dB @ 698–2700 MHz   |   ±2.0 dB @ 555–698 MHz
Average Power, maximum   100 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   89.00 mm   |   3.50 in
Length   247.00 mm   |   9.72 in
Width   130.00 mm   |   5.12 in
Net Weight   3.12 kg   |   6.88 lb
   
Packed Dimensions  
Height   105.0 mm   |   4.1 in
Length   270.0 mm   |   10.6 in
Width   135.0 mm   |   5.3 in
Shipping Weight   3.29 kg   |   7.25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel