Product Classification  
Product Type   Diplexer
   
Electrical Specifications Rx (Uplink)  
Isolation, typical   28 dB
Return Loss, typical   18 dB
Frequency Band   1850.625 – 1859.375 MHz
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Total Group Delay, maximum   250 ns
   
Electrical Specifications Tx (Downlink)  
Return Loss, typical   18 dB
Frequency Band   1930.625 – 1939.375 MHz
Input Power, PEP, maximum   100 W
Input Power, RMS, maximum   3000 W
Insertion Loss, typical   0.80 dB
Total Group Delay, maximum   210 ns
   
Electrical Specifications 2 Rx (Uplink)  
Isolation, typical   28 dB
Frequency Band   1860.25 – 1869.5 MHz
Insertion Loss, typical   0.80 dB
Isolation, minimum   28 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   250 ns
   
Electrical Specifications 2 Tx (Downlink)  
Return Loss, typical   18 dB
Frequency Band   1940.25 – 1949.5 MHz
Insertion Loss, typical   0.80 dB
Return Loss, minimum   18 dB
Total Group Delay, maximum   250 ns
   
Electrical Specifications  
5th Order IMD, maximum   -153 dBc
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
Color   Gray
Connector Interface   7-16 DIN Female
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
   
Dimensions  
Depth   90.0 mm   |   3.5 in
Height   465.0 mm   |   18.3 in
Width   365.0 mm   |   14.4 in
Weight   15.8 kg   |   34.8 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel