Product Classification  
Product Type   Splitter module
Product Series   OLS
Regional Availability   North America
   
General Specifications  
Distribution Type   1 x 32 splitter
Interface, input   SC
Interface, output   SC
Split Ratio   Symmetrical
Circuits, quantity   1
Functionality   Splitting
Includes   Adapter plate
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Splitter, quantity   1
   
Mechanical Specifications  
Device Type   Plug-and-play module
Access   Front
   
Optical Specifications  
Directivity, minimum   60 dB
Insertion Loss, Splitter, maximum   16.7 dB
Insertion Loss, Splitter, typical   16.0 dB
Polarization Dependent Loss, maximum   0.30 dB
Return Loss, Splitter, minimum   55 dB
Uniformity, maximum   1.30 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Qualification Standard   Telcordia GR-1209-CORE   |   Telcordia GR-1221-CORE