Product Classification  
Product Type   Optical module
   
General Specifications  
Input Connector Interface   LC (single-mode, 1310 nm)
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Environmental Specifications  
Operating Temperature   0 °C to +70 °C (+32 °F to +158 °F)
   
Dimensions  
Depth   56.40 mm   |   2.22 in
Height   13.00 mm   |   0.51 in
Width   13.90 mm   |   0.55 in
Add Cancel