CSPM7G0

HomeConnect® Passive Gateway, 7 port CATV (5-1218 MHz) with MoCA, No POE Filter

  • Engineered to deliver maximum RF performance within the operating frequency band
  • The raised body allows moisture to drain behind the unit and uses a priority plating for use in harsh environments
  • Includes zinc die cast body with a soldered back plate for superior RF shielding
  • The machined “F” ports -with an innovative four-sided contact- provide excellent retention and electrical performance
Product Classification  
Brand   HomeConnect®
Product Type   Passive device
   
Environmental Specifications  
Grounding and Bonding Standard   UL 467 Ground Clamp Communication
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Electrical Specifications Isolation  
Isolation at Frequency Band, access to access output   ≥25 dB @ 5–10 MHz   |   ≥25 dB @ 86–1218 MHz   |   ≥35 dB @ 11–85 MHz   |   ≤30 dB @ 1275–1675 MHz
Isolation at Frequency Band, access to home output, minimum   28 dB @ 1125–1675 MHz
Isolation at Frequency Band, home to home output, minimum   16 dB @ 1125–1675 MHz
   
Electrical Specifications  
Power Passing   No
Impedance   75 ohm
Insertion Loss at Frequency Band, input to any Home output port   ≥ 40dB @ 5–1002 MHz
Insertion Loss at Frequency Band, input to high output Access port   ≤ 4.0 dB @ 5–400 MHz   |   ≤ 5.0 dB @ 400–600 MHz   |   ≤ 5.5 dB @ 600–1218 MHz
Insertion Loss at Frequency Band, input to low output Access port   ≤ 7.7 dB @ 5–400 MHz   |   ≤ 8.5 dB @ 400–600 MHz   |   ≤ 9.0 dB @ 600–1218 MHz
Operating Frequency Band   5 – 1675 MHz
Operating Frequency Band Access Port   CATV 5–1218 MHz   |   MoCA 1275–1675 MHz
Operating Frequency Band Home Port   MoCA 1125–1675 MHz
Return Loss at Frequency Band, Access output port   ≥ 18 dB @ 5–1218 MHz   |   ≥ 5 dB @ 1275–1675 MHz
Return Loss at Frequency Band, Home output port   ≥ 5 dB @ 1275–1675 MHz
Return Loss at Frequency Band, input, minimum   18 dB @ 5–1218 MHz
Spurious Signals/2nd Order Harmonics   < -80 dBc
Frequency Response   ±0.4 dB @ 5–1218 MHz
Shielding Effectiveness, minimum   100 dB
Surge Capability Test Method   IEEE C62.41-1991-B3 (500 V to 6 kV, 3000 A Combination wave) on Input Port   |   IEEE C62.41-1991-B3 (500 V to 6 kV, 500 A Ring wave) on all Output Ports
   
General Specifications  
Device Type   Passive gateway
Mounting   Horizontal or All Port Down
Application   Indoor   |   Outdoor
Output Port   1 High Output Access (CATV + MoCA)   |   1 Low Output Access (CATV + MoCA)   |   4 Home (MoCA)
   
Packed Dimensions  
Carton Quantity   50
Height   220.00 mm   |   8.66 in
Length   340.00 mm   |   13.39 in
Width   235.00 mm   |   9.25 in
Shipping Weight   17.69 kg   |   39.00 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel