Product Classification  
Brand   HomeConnect®
Product Type   Coaxial splitter
   
Environmental Specifications  
Grounding and Bonding Standard   UL 467 Ground Clamp Communication
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   SCTE
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, minimum   20 dB @ 1002-1218 MHz   |   22 dB @ 5–10 MHz   |   22 dB @ 870–1002 MHz   |   26 dB @ 65–870 MHz   |   30 dB @ 10–65 MHz
   
Electrical Specifications  
Power Passing   No
Impedance   75 ohm
Operating Frequency Band   5 – 1218 MHz
Return Loss at Frequency Band, input, minimum   18 dB @ 1002–1218 MHz   |   20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum   18 dB @ 1002–1218 MHz   |   20 dB @ 5–1002 MHz
Insertion Loss at Frequency Band, typical   6.0 dB @ 5–400 MHz   |   6.8 dB @ 400–1218 MHz
Frequency Response   ±0.5 dB @ 5–1218 MHz
Spurious Signals/2nd Order Harmonics, before surge   <-100 dBc
Shielding Effectiveness, minimum   120 dB
Surge Capability Test Method   ANSI/SCTE 81   |   Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform   100 kHz ring wave waveform
   
General Specifications  
Device Type   Splitter
Mounting   Horizontal   |   Vertical
Video Ports, quantity   3
Application   Indoor   |   Outdoor
   
Packed Dimensions  
Carton Quantity   200
Height   215.00 mm   |   8.46 in
Length   495.00 mm   |   19.49 in
Width   370.00 mm   |   14.57 in
Shipping Weight   21.77 kg   |   47.99 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CECompliant with the relevant CE product directives

Logo
Add Cancel