A61968-000   |   OCAB-S2-20-B3

Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/APC 8°, 20dB, green

  • Designed to reduce or balance the power in passive optical networks
  • Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
  • High system flexibility because of wave-length independency and polarization insensitivity
Product Classification  
Product Series   OCAB
Product Type   Fiber attenuator
Regional Availability   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Fiber Type   G.652.D
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Interface   SC
Interface Feature   APC
   
Optical Performance  
Attenuation Tolerance   ± 10%
Attenuation, nominal   20.0 dB
Operating Wavelength   1260 – 1360 nm
Optical Power, maximum   250 mW
Return Loss, minimum   55.0 dB