CSM4G

HomeConnect® Four-way MoCA Splitter, 5–1675 MHz

  • Engineered to deliver maximum RF performance within the operating frequency band
  • The raised body allows moisture to drain behind the unit and uses a priority plating for use in harsh environments
  • Includes zinc die cast body with a soldered back plate for superior RF shielding
  • The machined “F” ports -with an innovative four-sided contact- provide excellent retention and electrical performance
Product Classification  
Brand   HomeConnect®
Product Type   Coaxial splitter
   
Environmental Specifications  
Grounding and Bonding Standard   UL 467 Ground Clamp Communication
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   SCTE   |   UL 467
   
Electrical Specifications Isolation  
Isolation at Frequency Band, output to output, maximum   30 dB @ 1125–1675 MHz
Isolation at Frequency Band, output to output, minimum   20 dB @ 1002-1125 MHz   |   25 dB @ 85-1002 MHz   |   25.0 dB @ 5-10 MHz   |   35 dB @ 10-85 MHz
   
Electrical Specifications  
Power Passing   No
Impedance   75 ohm
Insertion Loss at Frequency Band, maximum   11.5 dB @ 1218–1675 MHz   |   7.5 dB @ 5-400 MHz   |   8.5 dB @ 400–1218 MHz
Operating Frequency Band   5 – 1675 MHz
Return Loss at Frequency Band, input, minimum   15 dB @ 1002–1218 MHz   |   18 dB @ 5-1002 MHz   |   5 dB @ 1218–1675 MHz
Return Loss at Frequency Band, output, minimum   15 dB @ 1002–1218 MHz   |   18 dB @ 5–1002 MHz   |   5 dB @ 1218-1675 MHz
Frequency Response   ±0.4 dB @ 5–1218 MHz   |   ±1.4 dB @ 1218–1675 MHz
Spurious Signals/2nd Order Harmonics, before surge   <-100 dBc
Shielding Effectiveness, minimum   120 dB
Surge Capability Test Method   IEEE C62.41.1991-B3 (6 kV, 3000 A, Combination wave) on input port   |   IEEE C62.41.1991-B3 (6 kV, 500 A, Combination wave) on output port
   
General Specifications  
Device Type   Splitter
Mounting   Horizontal
Video Ports, quantity   4
Application   Indoor   |   Outdoor
Output Port   1 High Output Access (CATV + MoCA)   |   1 Low Output Access (CATV + MoCA)   |   4 Home (MoCA)
   
Packed Dimensions  
Carton Quantity   300
Height   203.20 mm   |   8.00 in
Length   520.70 mm   |   20.50 in
Width   330.20 mm   |   13.00 in
Shipping Weight   20.41 kg   |   45.00 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
CE 

Logo
Add Cancel