Product Classification  
Product Type   Attenuator
   
General Specifications  
Device Type   Attenuator
Interface   4.3-10 Male
Color   Silver
Interface 2   4.3-10 Female
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -162.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Attenuation   6.0 dB
Attenuation Tolerance   ±1.0 dB @ 698–2700 MHz   |   ±1.6 dB @ 555–698 MHz
Average Power, maximum   100 W
Impedance   50 ohm
Return Loss, minimum   19.0 dB
VSWR   1.25
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   76.00 mm   |   2.99 in
Length   266.00 mm   |   10.47 in
Width   130.00 mm   |   5.12 in
Net Weight   2.80 kg   |   6.17 lb
   
Packed Dimensions  
Height   150.0 mm   |   5.9 in
Length   370.0 mm   |   14.6 in
Width   225.0 mm   |   8.9 in
Shipping Weight   3.37 kg   |   7.43 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel