Product Classification  
Product Type   Diplexer
   
Electrical Specifications Rx (Uplink)  
Frequency Band   1850 – 1905 MHz
Insertion Loss, maximum   0.50 dB
Isolation, minimum   30 dB
Return Loss, minimum   18 dB
   
Electrical Specifications Tx (Downlink)  
Frequency Band   1930 – 1985 MHz
Input Power, PEP, maximum   3000 W
Input Power, RMS, maximum   100 W
Insertion Loss, typical   0.50 dB
Isolation, minimum   30 dB
Return Loss, minimum   18 dB
   
Electrical Specifications 2 Rx (Uplink)  
Frequency Band   1910 – 1915 MHz
Insertion Loss, maximum   0.60 dB
Isolation, minimum   30 dB
Return Loss, minimum   18 dB
   
Electrical Specifications 2 Tx (Downlink)  
Frequency Band   1990 – 1995 MHz
Input Power, PEP, maximum   3000 W
Insertion Loss, typical   0.60 dB
Isolation, minimum   30 dB
Return Loss, minimum   18 dB
   
Electrical Specifications  
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, maximum   155 dBc
Lightning Surge Current   20 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor   |   Outdoor
Includes   Brackets
   
Mechanical Specifications  
Connector Interface   7-16 DIN Female
Connector Interface Style   Long neck
Ground Screw Diameter   8.00 mm
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Dimensions  
Depth   102.0 mm   |   4.0 in
Height   231.0 mm   |   9.1 in
Width   231.0 mm   |   9.1 in
Weight   7.7 kg   |   17.0 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel