CHB626-43-2X   |   D15T01P38

Twin Hybrid Combiner

  • Hybrid combiner providing the flexibility of combining any two carriers within 617-2700 MHz
  • Ideal for combining carriers of any technology combination (LTE, UMTS, CDMA, GSM, etc.) independent of guard band restrictions
  • Integrated low PIM load allows for simplified installation
  • Self-contained housing ensures highest reliability in severe environments
  • DC-AISG passing capability from Port 2 to Common Port
  • New 4.3-10 connectors for improved PIM performance and size reduction
Product Classification  
Brand   UltraBand™
Product Type   Hybrid combiner
   
AISG Electrical Specifications  
AISG Carrier   2176 KHz ± 100 ppm
dc Current, maximum   2.5 A
   
Electrical Specifications  
3rd Order IMD Test Method   Two +43 dBm carriers
3rd Order IMD, typical   -161 dBc
dc Pass-through   Branch 2
Lightning Surge Current   10 kA
Lightning Surge Current Waveform   8/20 waveform
   
Electrical Specifications (Branch 1)  
Coupling   3.1 dB
Coupling Tolerance   ±0.8 dB
Input Power, PEP   3000.0 W
Input Power, RMS   150 W
Isolation, typical   30 dB
Operating Frequency Band   617 – 2700 MHz
Port Designation   Port 1
Return Loss, typical   22 dB
   
Electrical Specifications (Branch 2)  
Coupling   3.1 dB
Coupling Tolerance   ±0.8 dB
Input Power, PEP   3000.0 W
Input Power, RMS   150 W
Isolation, typical   30 dB
Operating Frequency Band   617 – 2700 MHz
Port Designation   Port 2
Return Loss, typical   22 dB
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Includes   Mounting hardware
Modularity   Two-pack twin
   
Mechanical Specifications  
Color   Gray
Connector Interface   4.3-10 Female
Ground Screw Diameter   6.00 mm
Mount Type   Pole   |   Wall
Mounting Pipe Hardware   Band clamps
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
   
Dimensions  
Depth   86.5 mm   |   3.4 in
Height   181.0 mm   |   7.1 in
Width   371.0 mm   |   14.6 in
Weight   8.8 kg   |   19.4 lb
   
Outline Drawing