195714-000   |   OCC1A-1205-NNANQNF

OCC1A Wideband Splitter, singlemode, 1x2, 95/5 ratio, 0.250 mm cable, field installable

Product Classification  
Product Type   Splitter component
Product Series   OCC1A
Regional Availability   North America
   
General Specifications  
Distribution Type   1 x 2 splitter
Interface, input   Stub tail
Interface, output   Stub tail
Split Ratio   95/5
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Splitting
Package, quantity   1
Splitter, quantity   1
Technology Type   Fused biconic tapered
   
Dimensions  
Pigtail Diameter   0.25 mm   |   0.01 in
Pigtail length, input   2.50 m   |   8.20 ft
Pigtail length, output   2.50 m   |   8.20 ft
   
Mechanical Specifications  
Device Type   Component, tubular