317614-000   |   OCC1D-A-244-NNSEN-2T

OCC1D compact DWDM, 4 channels + upgrade port, single demux, 1558.17 nm starting wavelength, 0.9 mm cable, ruggedized housing

Product Classification  
Product Type   DWDM component
Product Series   OCC1D
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   4-channel DWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Demultiplexing
Multiplexers, quantity   1
Package, quantity   1
Port Type, optional   Upgrade port
Technology Type   Thin film filter (TFF)
   
Dimensions  
Depth   3.97 mm   |   0.16 in
Height   9.14 mm   |   0.36 in
Pigtail Diameter   0.90 mm   |   0.04 in
Pigtail length, input   1.00 m   |   3.28 ft
Pigtail length, output   1.00 m   |   3.28 ft
Width   60.96 mm   |   2.40 in
   
Mechanical Specifications  
Device Type   Component, rectangular
   
Optical Specifications  
Starting Wavelength   1558.17 nm
Channel Spacing   100 GHz