413964-000   |   OCC1C-X-510-NNSEF

OCC1C CWDM, double mux/demux, 1511 nm starting wavelength, 0.9 mm cable, field installable

Product Classification  
Product Type   CWDM component
Product Series   OCC1C
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   2-channel CWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   2
Functionality   Multiplexing
Multiplexers, quantity   2
Package, quantity   1
Technology Type   Thin film filter (TFF)
   
Dimensions  
Pigtail Diameter   0.90 mm   |   0.04 in
Pigtail length, input   2.50 m   |   8.20 ft
Pigtail length, output   2.50 m   |   8.20 ft
   
Mechanical Specifications  
Device Type   Component, rectangular
   
Optical Specifications  
Starting Wavelength   1511.00 nm