213464-000   |   OCC1P-10300-NNNQNQF

OCC1P Wideband Splitter, planar, singlemode, 1x3, symmetrical ratio, 0.250 mm cable, light duty housing, field installable

Product Classification  
Product Type   Splitter component
Product Series   OCC1P
Regional Availability   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   1 x 3 splitter
Interface, input   Stub tail
Interface, output   Stub tail
Split Ratio   Symmetrical
Application   For use in FOSC closures
Circuits, quantity   1
Functionality   Splitting
Package, quantity   1
Splitter, quantity   1
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Pigtail Diameter   0.25 mm   |   0.01 in
Pigtail length, input   2.50 m   |   8.20 ft
Pigtail length, output   2.50 m   |   8.20 ft
   
Mechanical Specifications  
Device Type   Component, rectangular
   
Environmental Specifications  
Qualification Standard   Telcordia GR-1209-CORE   |   Telcordia GR-1221-CORE