258573-000   |   FOSC-OC-6CLX551NN

FOSC™ A-TRAY-24 type, CWDM, 3 channels + upgrade port, double demux, 20 nm channel spacing, 1533.47 nm starting wavelength

Product Classification  
Product Type   CWDM splice tray
Product Series   FOSC-OC
Product Brand   FOSC™
Regional Availability   North America
   
General Specifications  
Distribution Type   3-channel CWDM
Interface, input   Stub tail
Interface, output   Stub tail
Application   For use in FOSC closures
Circuits, quantity   2
Functionality   Double demultiplexing
Multiplexers, quantity   2
Package, quantity   1
Port Type, optional   Upgrade port
Technology Type   Thin film filter (TFF)
   
Dimensions  
Depth   10.67 mm   |   0.42 in
Height   233.68 mm   |   9.20 in
Width   99.06 mm   |   3.90 in
   
Mechanical Specifications  
Device Type   FOSC splice tray
   
Optical Specifications  
Starting Wavelength   1533.47 nm
Channel Spacing   20 nm