760234762   |   OCM6-SP218S2-72CB1

OCM6 Fiber Optic Splitter Module, Planar, two 1x8 Splitters, singlemode, SC/APC, symmetrical split ratio, butt style, 72 cm pigtails

Product Classification  
Product Type   Splitter module
Product Series   OCM6
Regional Availability   EMEA
   
General Specifications  
Distribution Type   1 x 8 splitter
Interface, input   SC
Interface, output   SC
Split Ratio   Symmetrical
Application   For use with BUDI wall boxes
Circuits, quantity   2
Functionality   Splitting
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Splitter, quantity   2
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Depth   16.50 mm   |   0.65 in
Height   130.00 mm   |   5.12 in
Pigtail Diameter   1.80 mm   |   0.07 in
Pigtail length, input   0.72 m   |   2.36 ft
Pigtail length, output   0.72 m   |   2.36 ft
Width   49.80 mm   |   1.96 in
   
Mechanical Specifications  
Device Type   Standard VAM