424749-000   |   OCM1-DMB1301S1-US00

OCM1 LGX Fiber Optic Module, DWDM, Mux, SC/UPC, 8 channels, upgrade port, starting wavelength 1553.33 nm

Product Classification  
Product Type   DWDM module
Product Series   LGX   |   OCM1
Regional Availability   North America
   
General Specifications  
Distribution Type   8-channel DWDM
Interface, input   SC
Interface, output   SC
Application   For use with LGX panels
Circuits, quantity   1
Functionality   Multiplexing
Interface Feature, input   Standard
Interface Feature, output   Standard
Multiplexers, quantity   1
Package, quantity   1
Packaging Type   Box   |   Carton
Port Type, optional   Upgrade port
   
Dimensions  
Depth   127.00 mm   |   5.00 in
Height   129.54 mm   |   5.10 in
Width   58.42 mm   |   2.30 in
   
Mechanical Specifications  
Device Type   Standard VAM
   
Optical Specifications  
Starting Wavelength   1553.33 nm
Channel Spacing   100 GHz