7803900   |   SFP+, 10GBase CWDM-390, 40km

Small form factor pluggable+ Module, 10G BASE, CWDM, Singlemode

Product Classification  
Product Type   Optical module
   
General Specifications  
Input Connector Interface   LC
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Optical Interface  
Fiber Type   9/125 µm, singlemode
Wavelength   1390.0 nm
   
Environmental Specifications  
Operating Temperature   0 °C to +70 °C (+32 °F to +158 °F)
   
Dimensions  
Depth   57.00 mm   |   2.24 in
Height   12.00 mm   |   0.47 in
Width   14.00 mm   |   0.55 in
Add Cancel