760241114   |   FPS-CD5JJ1YAA2AD1X

FPS-CD5JJ1YAA2AD1X CMOD 20-CH, ITU 20-39

  • Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
  • Bend-optimized fiber and ruggedized extreme temperature cabling
  • Easy to insert and remove without affecting adjacent splitters
  • Reversible dust cap makes test and turn-up easy
Product Classification  
Product Type   DWDM module
Product Series   FDH 3000   |   Mini FDH 3000
Regional Availability   Latin America   |   North America
   
General Specifications  
Distribution Type   20-channel DWDM
Interface, input   SC
Interface, output   SC
Application   For use in FDH 3000 cabinets
Circuits, quantity   1
Functionality   Demultiplexing   |   Multiplexing
Interface Feature, input   Standard
Interface Feature, output   Standard
Module Color   Black
Multiplexers, quantity   1
Package, quantity   1
   
Dimensions  
Depth   88.90 mm   |   3.50 in
Height   38.10 mm   |   1.50 in
Width   152.40 mm   |   6.00 in
   
Mechanical Specifications  
Device Type   Plug-and-play module
Access   Front
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Qualification Standard   Telcordia GR-1209-CORE   |   Telcordia GR-1221-CORE   |   Telcordia GR-326-CORE
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Add Cancel