Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
Featured product
PG-CS08
PIM-guard Antenna and RRU Cable Support Bracket with 8 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.For patents, see www.cs-pat.com
Featured product
PG-CS23
PIM-guard Antenna and RRU Cable Support Bracket with 23 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com
Featured product
PG-CSEB17
PIM-guard Expansion Bracket - expands PG-CS08 Cable Support Bracket to 23 Ports. For patents, see www.cs-pat.com
Featured product
PG-RM06
PIM-guard Round Member Cable Support Bracket 6 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 5 to 7 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com
Featured product
PG-RMBH12
PIM-guard Round Member Cable Support Bracket for Block Hangers - Two 3/8" stainless steel threaded rods for up to 12 hangers. Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements.
LT-12-4D | Obsolete
Ladder Tray, straight section, 12 in
LT-18-4D | Obsolete
Ladder Tray, straight section, 18 in
LT-24-4D | Obsolete
Ladder Tray, straight section, 24 in
LT-C45-12-4D | Obsolete
Ladder Tray, 45° bend, 12 in
LT-C45-18-4D | Obsolete
Ladder Tray, 45° bend, 18 in
LT-C45-24-4D | Obsolete
Ladder Tray, 45° bend, 24 in
LT-C90-12-4D | Obsolete
Ladder Tray, 90° bend, 12 in
LT-C90-18-4D | Obsolete
Ladder Tray, 90° bend, 18 in
LT-C90-24-4D | Obsolete
Ladder Tray, 90° bend, 24 in
LT-CS-A | Obsolete
Cover Attachment Screw
LT-RI90-12-4D | Obsolete
Inside Vertical Riser, 12 in
LT-RI90-18-4D | Obsolete
Inside Vertical Riser, 18 in
LT-RI90-24-4D | Obsolete
Inside Vertical Riser, 24 in
LT-RO90-12-4D | Obsolete
Outside Vertical Riser, 12 in
LT-RO90-18-4D | Obsolete
Outside Vertical Riser, 18 in
LT-RO90-24-4D | Obsolete
Outside Vertical Riser, 24 in
LT-S90-4D | Obsolete
Ladder Tray 90° Splice
LT-SA-H-4D | Obsolete
Ladder Tray Horizontal Adjustable Splice, 4 in
LT-SA-V-4D | Obsolete
Ladder Tray Vertical Adjustable Splice, 4 in
LT-SS-4D | Obsolete
Ladder Tray Straight Splice, 4 in
LT-TJ-12-4D | Obsolete
Ladder Tray T-Junction, 12 in, for eight coaxial cable runs
LT-TJ-18-4D | Obsolete
Ladder Tray T-Junction, 18 in, for 12 coaxial cable runs
LT-TJ-24-4D | Obsolete
Ladder Tray T-Junction, 24 in, for four coaxial cable runs
LT-V45-12-A | Obsolete
Ladder Tray Solid 45° Bend Cover, 12 in
LT-V45-18-A | Obsolete
Ladder Tray Solid 45° Bend Cover, 18 in
1 2 3 Previous Next 
Add Cancel