Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
View Obsolete Parts
Show more filters
602030A | Obsolete
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 114 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
602030WM | Obsolete
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 114 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
DB380-5083 | Obsolete
Standard two point mounting system to secure BSA panels to pipes with an OD measuring 2.4-4.5" (60-115mm). Includes locking downtilt brackets and heavy guage pipe brackets to provide superior windload performance.
Compare & Download
DB380-5083-C4M | Obsolete
Heavy duty single point mount to secure the center bracket of BSA panels to pipes with an OD measuring 2.4-4.5" (60-115mm). When combined with DB380-5083-C4, enables three point mounting capability for the largest BSA panels. Provides superior superior windload performance.
Compare & Download
DB380-E-5083 | Obsolete
Wide Profile Antenna Downtilt and Uptilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
DB5083 | Obsolete
Downtilt Mounting Kit for 2.4"-4.5" (60 - 115 mm) OD round members. Includes a heavy-duty, galvanized steel downtilt mounting bracket assembly and associated hardware. This kit is compatible with the DB380 pipe mount kit for panel antennas that are equipped with two mounting brackets.
Compare & Download
DB5083D | Obsolete
Downtilt Mounting Kit for 2.4"-4.5" (60-115 mm) OD round members. Consists of two DB5083 heavy-duty, galvanized steel downtilt mounting brackets. This kit is compatible with the DB380-3 pipe mount for panel antennas with three mounting points.
Compare & Download
DB5098-WM | Obsolete
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members
Compare & Download
SBM-U3D3 | Obsolete
Downtilt Mounting Kit for 4.5 in (114.3 mm) OD round members. Provides the capability of uptilting the antenna 3° or downtilting the antenna 3°.
Compare & Download
T-075-S4 | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
T-085-S4 | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-3.94" (50-100mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
T-126-GL | Obsolete
Adjustable Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
1 Previous Next 
Add Cancel