Product Classification  
Product Type   Adapter
   
Dimensions  
Inside Length   15.88 mm   |   0.63 in
Inside Width   15.88 mm   |   0.63 in
Outside Length   46.99 mm   |   1.85 in
Outside Width   38.10 mm   |   1.50 in
   
General Specifications  
Adapter Type   Angle adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Installation Torque, maximum   13.0 ft lb
Installation Torque, minimum   11.0 ft lb
Material Thickness   2.972 mm   |   0.117 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   M10 tapped hole
   
Packed Dimensions  
Height   14.0 cm   |   5.5 in
Length   11.0 cm   |   4.3 in
Shipping Weight   1.59 kg   |   3.50 lb
Width   14.0 cm   |   5.5 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel