Product Classification  
Brand   I-Line
Product Type   Adapter
   
Dimensions  
Inside Length   60.33 mm   |   2.38 in
Inside Width   44.45 mm   |   1.75 in
Outside Length   38.10 mm   |   1.50 in
Outside Width   57.15 mm   |   2.25 in
   
General Specifications  
Adapter Type   Stand-off adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Installation Torque, maximum   15.0 ft lb
Installation Torque, minimum   11.0 ft lb
Material Thickness   2.667 mm   |   0.105 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   3/8 in tapped hole
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   1.70 kg   |   3.75 lb
Width   13.0 cm   |   5.1 in
Add Cancel