Product Classification  
Product Type   Adapter
   
Dimensions  
Compatible Diameter, maximum   127.000 mm   |   5.000 in
Compatible Diameter, minimum   101.600 mm   |   4.000 in
   
General Specifications  
Adapter Type   Round member adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   0.711 mm   |   0.028 in
Maximum Loading   Triple stack, 1-5/8 in cable
   
Packed Dimensions  
Height   36.0 cm   |   14.2 in
Length   8.0 cm   |   3.1 in
Shipping Weight   0.51 kg   |   1.12 lb
Width   27.0 cm   |   10.6 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel