Product Classification  
Product Type   Adapter
   
Dimensions  
Compatible Diameter, maximum   203.200 mm   |   8.000 in
Compatible Diameter, minimum   152.400 mm   |   6.000 in
   
General Specifications  
Adapter Type   Round member adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   16.764 mm   |   0.660 in
Maximum Loading   Triple stack, 1-5/8 in cable
   
Packed Dimensions  
Height   14.0 cm   |   5.5 in
Length   4.0 cm   |   1.6 in
Shipping Weight   0.68 kg   |   1.50 lb
Width   4.0 cm   |   1.6 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel