Product Classification  
Product Type   Adapter
   
Dimensions  
Outside Length   101.60 mm   |   4.00 in
Outside Width   174.50 mm   |   6.87 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   4.750 mm   |   0.187 in
Mounting   3/8 in tapped hole
   
Packed Dimensions  
Height   9.6 cm   |   3.8 in
Length   3.5 cm   |   1.4 in
Shipping Weight   0.13 kg   |   0.29 lb
Width   3.3 cm   |   1.3 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel