Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in   |   3/8 in
Compatible Diameter, maximum   16.256 mm   |   0.640 in
Compatible Diameter, minimum   13.716 mm   |   0.540 in
Height   38.00 mm   |   1.50 in
Length   55.00 mm   |   2.17 in
Width   25.00 mm   |   0.98 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Click-on hanger
Cables per Hanger   2
Color   Black
Material Type   Engineered plastic
Maximum Stack Height 3
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Mounting   M8 through hole
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   44.7 cm   |   17.6 in
Length   17.7 cm   |   7.0 in
Shipping Weight   0.05 kg   |   0.12 lb
Width   39.4 cm   |   15.5 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel