alert
Obsolete

This product was discontinued on: September 1, 2015

For other alternatives, please contact us for more information.

252118

Universal Snap-in Hanger for 2-1/4 in corrugated coaxial cable

Product Classification  
Brand   I-Line
Product Type   Hanger kit
   
Dimensions  
Nominal Size   2-1/4 in
Compatible Diameter, maximum   59.944 mm   |   2.360 in
Compatible Diameter, minimum   58.166 mm   |   2.290 in
Height   41.00 mm   |   1.61 in
Length   104.00 mm   |   4.09 in
Width   44.50 mm   |   1.75 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   30.4 cm   |   12.0 in
Length   6.3 cm   |   2.5 in
Shipping Weight   0.80 kg   |   1.76 lb
Width   27.9 cm   |   11.0 in
Add Cancel