alert
Obsolete
For other alternatives, please contact us for more information.

294657

Cushion Hanger Assembly for 7/8 in corrugated coaxial cable, three holes

Product Classification  
Brand   I-Line
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   30.988 mm   |   1.220 in
Compatible Diameter, minimum   26.670 mm   |   1.050 in
Height   25.40 mm   |   1.00 in
Length   96.00 mm   |   3.78 in
Width   79.75 mm   |   3.14 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Cushion hanger
Cables per Hanger   3
Color   Black
Material Type   Engineered plastic
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   17.0 cm   |   6.7 in
Length   10.0 cm   |   3.9 in
Shipping Weight   0.44 kg   |   0.96 lb
Width   13.0 cm   |   5.1 in
Add Cancel