Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
Compatible Diameter, maximum   43.180 mm   |   1.700 in
Compatible Diameter, minimum   37.592 mm   |   1.480 in
Height   59.00 mm   |   2.32 in
Length   76.20 mm   |   3.00 in
Width   38.10 mm   |   1.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Standard butterfly hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   26.0 cm   |   10.2 in
Length   9.0 cm   |   3.5 in
Shipping Weight   0.53 kg   |   1.16 lb
Width   9.0 cm   |   3.5 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel