Product Classification  
Brand   SnapStak®
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in
Compatible Diameter, maximum   16.256 mm   |   0.640 in
Compatible Diameter, minimum   13.716 mm   |   0.540 in
Height   41.00 mm   |   1.61 in
Length   66.00 mm   |   2.60 in
Width   22.80 mm   |   0.90 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 3
Ordering Note   CommScope® standard product in Asia Pacific   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   15.2 cm   |   6.0 in
Length   9.0 cm   |   3.5 in
Shipping Weight   0.36 kg   |   0.79 lb
Width   10.4 cm   |   4.1 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel